The Universal Digital Alarm Communicator Transmitter is designed for use on NOTIFIER Fire Alarm Control Panels (including legacy panels) and on the NCA-2 Network Control Annunciator. It can be installed in the panel cabinet or remotely in a separate enclosure. The UDACT-2 is capable of transmitting the status of software zones (Alarm and Trouble), System Trouble, Panel Off-Normal, Supervisory, Bell Trouble, Low Battery, and AC Fail.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
All files above 20 MB can only be downloaded by clicking on the file. They cannot be added to the basket/e-mailed as zip file
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
UDACT-2 Data Sheet | Data Sheets | pdf | 0.14 MB | 05/02/2017 |