FDU-80C

FDU-80C
The FDU-80C mimics the display of the control panel and displays complete system point status information.

The FDU-80C is a compact, cost-effective, 80-character, backlit LCD remote Fire Annunciator for use with the NOTIFIER NFS2-640C and NFS-320C Fire Alarm Control Panels (FACPs). The FDU-80C mimics the display of the control panel and displays complete system point status information.

Features & Benefits:

  • 80-character Liquid Crystal Display
  • Mimics all display information from the host panel
  • Up to 32 FDU-80C annunciators per FACP
  • Time-and-date display field
  • Aesthetically pleasing design

Specifications

  • Control switches for System Acknowledge, Signal Silence, Drill and Reset with enable key
  • May be powered from the host FACP or by remote power supply (requires 24 VDC)
  • Can be remotely located up to 6,000 feet (1828.8 m) from the FACP

Listings:

  • ULC Listed: S635
  • MEA Listed: 245-00-E
  • FDNY: COA#6038
  • CSFM: 7120-0028:209
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.09 MB 12/06/2017