Standard Bases

B210LP, B210LPBP, B300-6, B300-6-BP, B300-6-IV, B501, B501-BL, B501-IV

Intelligent 4" and 6" Bases for use with NOTIFIER intelligent devices

Our line of intelligent bases provide a variety of installation options to meet your application needs including low frequency, isolator, relay, and sounder bases.

Features & Benefits:

  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple base options provide application flexibility

Specifications

  • B300 Series Intelligent 6" Base (B300-6/B300-6-BP = White; B300-6-IV = Ivory
    • Compatible with NOTIFIER 951 and FireWarden 200 Series Intelligent Devices
  • B501 Series Intelligent 4" Base (B501 = White; B501-BL = Black; B501-IV = Ivory)
    • Compatible with NOTIFIER 851 & 951 Series Intelligent Devices and FireWarden 100 & 200 Series Intelligent Devices
  • B210LP/ B210LPBP Intelligent 6" Base - Ivory
    • Designed for NOTIFIER 851 Series Intelligent Devices and FireWarden 100 Series Intelligent Devices
  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG supports installation flexibility
  • Sensor determines Operating Temperature Range

Listings:

  • UL Listed: S911, S1115
  • FM Approved
  • MEA: 22-95-E, 205-94-E Vol. 2; 257-06-E
  • CSFM: 7300-1653:0126, 7135-1653:0213, 7300- 1653:0109

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.28 MB 06/10/2019