The DVC-RPU is a digital Remote Paging Unit for applications that require a compact remote paging station for emergency, fire, or general paging, initiation of automatic messages, vectored pages, and control capabilities for up to 24 points. This unit also accommodates activating pre-recorded messages and controlling or monitoring various functions via the 24 programmable buttons. Up to 32 DVC-RPUs can be supported per DVC.
Features and Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
DVC-RPU Data Sheet | Data Sheets | pdf | 0.06 MB | 06/10/2019 | |
Notifier Battery Calculations Software Version 3.0 (Microsoft Office 64-bit Compatible) - Includes HPFF8/12 64-bit Compatibility Hotfix | Tools | zip | 13.67 MB | 11/19/2019 |