Power Supply Extender by NOTIFIER

PSE-6, PSE-6C, PSE-6R, PSE-10, PSE-10C, PSE-10R, PSE-10E
The PS Series is a remote power supply line from NOTIFIER.

The PS Series is a remote power supply line from NOTIFIER. The PSE-6(C)(E) is a 6 amp and the PSE-10(C)(E) is a 10 amp, remote power supply with battery charger that may be connected to any 12 or 24 volt fire alarm control panel (FACP) or used as a standalone power supply. The PS Series provides 24 VDC power for NACs (notification appliance circuits) configured as either Class B or Class A (requires the ZNAC-PS option card) with multiple sync protocol options. The PS Series also provides auxiliary power, constant or resettable, suited for detectors, annunciators, door holders, and other fire alarm system peripherals.

Features & Benefits:

Streamlined Product Offering:

  • 6 Amp model for smaller jobs
  • 10 Amp model provides more power for larger installations, especially to support low frequency AV appliances

More Flexibility:

  • Fully configurable outputs for NAC output, Door holder, and Auxiliary power
  • Configurable inputs allowing for any input to pair with any output
  • Simple DIP switch settings for easy configuration

Specifications

Primary (AC) Power:
  • PSE-6(C): 120 VAC, 50/60 Hz, 2.7A maximum
  • PSE-10(C): 120VAC, 50/60 Hz, 3.8 A maximum
  • PSE-6E: 240 VAC, 50/60 Hz, 1.7A maximum
  • PSE-10E: 240 VAC, 50/60 Hz, 2.3A maximum
  • Wire Size: #14 AWG (2.0mm2) or heavier with 600 V insulation
Command Input Circuit:
  • Trigger Input Voltage: 9 to 32 VDC
  • Trigger Current: 2.0 mA (16 - 32 V); Per Input: 1.0 mA (9 - 16 V)
  • Trouble Contact Rating: 4 A at 24 VDC
Output Circuits:
  • 24 VDC filtered, regulated
  • 3.0 A maximum special application power, 1 A (6 amp model) or 1.5 A (10 amp model) regulated power, for any one circuit
  • 6.0 A (PSE-6) or 10.0 A (PSE-10) maximum total continuous current for all outputs
Secondary Power (Battery) Charging Circuit:
  • Supports lead-acid batteries only
  • Float-charge voltage: 27.6 VDC
  • Maximum current charge: 1.5 A
  • Maximum battery capacity: 18 AH (inside cabinet)
  • Maximum battery charging capacity: 33 AH (external cabinet)
Physical:
  • Dimensions: 20.0”H x 14.5”W x 3.5”D (cm: 50.8H x 36.83W x 8.9D)
  • Weight: with two 7Ah batteries is 24 pounds (10.9 kg), with two 18 AH batteries is 39 pounds (17.7 kg)

Listings:

  • UL Listed
  • ULC Listed
  • CSFM Approved
  • FDNY Approved pending
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.17 MB 10/30/2023
Tools zip | 0.03 MB 04/22/2021