NCD - Network Control Display

NCD, Network Control Display
NCD provides an enhanced 10" high definition color touchscreen and user-friendly functionality for system wide network management.

The Network Control Display (NCD) is the next generation of network control annunciators for NOTIFIER Systems. With a new modern contemporary design, the NCD meets today's building aesthetic needs. The intuitive color 10” touch screen provides color coded information of detailed system status and point information.

The NCD is compatible with NOTIFIER INSPIRE and ONYX Series nodes such as the INSPIRE N16e/x FACPs, ACM-30 annunciator and RLD remote display as well as the ONYX NFS2-3030, NFS2-640, and NFS-320 FACPs. The NCD provides system control and display capabilities for selected or all network nodes, with updated display features to match building aesthetics and user security requirements.

The NCD can be used as the primary display for for control and status capabilities on a displayless node via Direct Connect. When connected to one or more networked panels the NCD provides network control and status display capabilities.

Features & Benefits:

  • Quick identification of event information
  • Interactive Summary Event Count Display
  • Intuitive user guidance program
  • Environmental adjustment controls to maximize LCD legibility
  • Full supervision of all inputs and network integrity
  • History Buffer (10,000 events, 3000 displayed) with history filters for report displaying up to 50 unique users and 5 different user levels
  • Custom Wallpaper

Specifications

  • 10" 1024x600 high definition color touchscreen
  • Full command and control over entire network
  • Color coded Icon based event notification
  • Customizable instructional text
  • Can be used as FACP primary display
  • Supports Digital Voice Command (DVC) for network audio applications
  • Inherently regenerative system. Each node acts as a repeater to reshape and regenerate data signals
  • Supports standard and high speeds network systems

Listings:

  • UL Listed: S635
  • FM approved: FM23FPUS0095
  • CSFM: 7165-0028:0516 
  • FDNY COA#001761
  • City of Chicago approved: Class1, Class 2
  • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
  • OSHPD Approved : OSP-0072

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.11 MB 11/15/2024
Engineering Specs docx | 0.02 MB 03/29/2019

Media & Visuals

Basket Size :
0 MB out of 50 MB