Multiple Input and Output Modules

XP6-C, XP6-MA, XP6-R, XP10-M

NOTIFIER's intelligent, addressable multiple input and output modules provide multiple module functions in a single device.

NOTIFIER's intelligent, addressable multiple input and output modules are a convenient space saving platform and allow for additional mounting options.

Features & Benefits:

  • XP6-C provides six circuits of control
  • XP6-MA provides six zone interface circuits
  • XP6-R provides six Form-C relay
  • XP10-M provides ten monitor inputs
  • Removable plug-in terminal blocks
  • Status indicators for each point
  • Mount up to six modules on a CHS-6 chassis in a CAB-3 Series, CAB-4 Series, EQ Series, BB-25 BB-XP cabinet

Specifications

  • Normal Operating Voltage: 15-32 VDC
  • Temperature Range: 32°F to 120°F (0°C to 49°C

XP6-C

  • Stand-By Current: 2.65 mA @ 24V
  • Alarm Current: 35 mA (assumes all six relays have been switched once and all six LEDs solid on)

XP6-MA

  • Stand-By Current: 2.3 mA @ 24V
  • Alarm Current: 40 mA (assumes all six LEDs solid on)

XP6-R

  • Stand-By Current: 1.90 mA @ 24V
  • Alarm Current: 32 mA (assumes all six relays have been switched once and all six LEDs solid on)

XP10-M

  • Stand-By Current: 3.75 mA @ 24V
  • Alarm Current: 55 mA (assumes all ten LEDs solid on)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.60 MB 06/10/2019
Data Sheets pdf | 0.65 MB 06/10/2019
Data Sheets pdf | 0.57 MB 06/10/2019
Data Sheets pdf | 0.35 MB 06/10/2019