Analog Input Module

FMM-4-20
NOTIFIER’s intelligent addressable Analog Input Module, the FMM-4-20 allows the NFS2-3030 fire alarm control panel (FACP) to monitor industry-standard, linear-scale, 4–20 mA protocol sensors.

NOTIFIER’s intelligent addressable Analog Input Module, the FMM-4-20 allows the NFS2-3030 fire alarm control panel (FACP) to monitor industry-standard, linear-scale, 4–20 mA protocol sensors. There are numerous sensors available in the marketplace that communicate using a 4–20 mA output, including gas sensors, temperature sensors, air speed sensors, and more.

Features & Benefits:

  • FlashScan® operation
  • Low standby current

Specifications

  • Analog communications
  • SEMS screws with clamping plates for ease of wiring
  • Direct-dial entry of address: 01 – 159
  • LED indication for normal or off normal indication
  • Temperature Range: 14°F to 140°F (–10°C to 60°C)

Listings:

  • UL Listed: S6646
  • cUL Listed: S6646 (FMM-4-20A)
  • FM approved
  • FM6320 approved: Class 6320 for Gas Detection
  • CSFM: 7300-0028:254

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.19 MB 06/10/2019