Dual Relay and Monitor Module

FDRM-1
NOTIFIER’s intelligent addressable Dual Relay and Monitor Module provides two individual relay control modules and two Class B monitor modules.

The addressable module is intended for use in intelligent, two wire loops. It includes two individual relay control modules and two Class B monitor modules. Each relay output is intended for Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open contact-type devices.

Features and Benefits:

  • Addressable-analog communication
  • Sleek, low-profile design
  • Addresses can be viewed and changed without electronic programmers
  • Rotary, decimal addressing (1-99 on CLIP systems, 1-159 on FlashScan systems)
  • Addresses can be viewed and changed without electronic programmers

Specifications

  • Internal circuitry and relay powered directly by two-wire SLC loop
  • SEMS screws with clamping plates for ease of wiring
  • Direct-dial entry of address: 01 – 159
  • Individual LED indication for normal or off normal indication
  • Temperature Range: 32°F to 120°F (0°C to 49°C)

Listings:

  • UL Listed: S635
  • CSFM: 7300-0028:0219

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.09 MB 06/10/2019