Pull Stations

NBG-12LX, NBG-12LXSP, NBG-12LXP

The NBG-12LX is an intelligent pull station for use with ONYX Series panels.

The NBG-12LXSP is a Spanish intelligent pull station for use with ONYX Series panels.

The NBG-12LXP is a Portuguese intelligent pull station for use with ONYX Series panels.

NOTIFIER fire alarm pull stations are an active fire protection device designed to initiate an alarm on the fire alarm system when activated.

Features & Benefits:

  • Highly visible for easy identification
  • Durable polycarbonate material
  • Simple operation for activation in an emergency

Specifications

  • Shipping Weight: 9.6 oz. (272.15 g)
  • Normal operating voltage: 24 VDC
  • Maximum SLC loop voltage: 28.0 VDC
  • Maximum SLC standby current: 375 μA
  • Maximum SLC alarm current: 5 mA
  • Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Relative Humidity: 10% to 93% (noncondensing)
  • For use indoors in a dry location

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.09 MB 06/10/2019
Data Sheets pdf | 0.11 MB 06/10/2019