Beam Detectors

FSB-200, FSB-200S 
The FSB-200 is a Single-ended beam smoke detector for use with ONYX Series panels.
The FSB-200S is a Single-ended beam smoke detector with integral sensitivity test for use with ONYX Series panels.

Reflected Beam Smoke Detectors are designed for spacious rooms, open areas, and high ceilings. With only one device to install and align, these single-ended optical beam solutions saves you time and money on large area applications.

Features & Benefits:

  • 16 to 328 foot protection range
  • Single-ended, reflected type design
  • Paintable cover

Specifications

  • FSB-200 Single-ended beam smoke detector
    • Operating Temperature: –22°F to 131°F (–30°C to 55°C)
  • FSB-200S Single-ended beam smoke detector with integral sensitivity test
    • Operating Temperature: –22°F to 131°F (–30°C to 55°C)
  • 16 to 328 foot protection range 
  • Single-ended, reflected type design
  • Paintable cover

Listings:

  • UL Listed: S2522 (FSB-200, FSB-200S)
  • CSFM: 7260-0028:228
  • MEA: 95-04-E
  • Maryland State Fire Marshal: Permit # 2167
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.22 MB 06/10/2019
Sell Sheet pdf | 0.15 MB 04/23/2019