951 Series VIEW Detector

FSV-951R, FSV-951R-IV

FSV-951R Very Intelligent Early Warning (VIEW®)

Our VIEW detector is a high-sensitivity photoelectric smoke detector designed for Very Early Warning Fire Detection and to protect valuable assets and operations where systems must remain functioning at all times.

The VIEW detector features a smoke-sensing chamber and patented optic block designed to amplify signals from smoke, but diminish stray internal reflections that can cause false alarms.

Features & Benefits:

  • Sleek, low-profile design
  • Available in both Bright White (for new installations) and Ivory (for legacy installations)
  • Very Early Warning Fire Detection capability
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility

Specifications

  • FSV-951R/FSV-951R-IV - Very Intelligent Early Warning (VIEW®)
    • Operating temperature: 14 °F to 140 °F (-10 °C to 60 °C)

Listings:

  • UL/ULC Listed: S911, S1115
  • FM Approved: 450568
  • CSFM: 7272-0028:0506

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.19 MB 06/10/2019