951 Series Multi-Criteria/Multi-Sensor Detectors

FPTI-951, FPTI-951-IV

FPTI-951 Series Multi Criteria Photo/Temp/Infrared (PTIR) Detector for use with Onyx Series Panels.

The PTIR detector is an intelligent, multi-criteria detector incorporating photoelectric, thermal and infrared detection principles to sense a wider range of fires with greater accuracy.

Features & Benefits:

  • Multi-Criteria Detection
  • New modern profile with color options available
  • Analog communications
  • Duel LEDs for 360 degree visibility

Specifications

  • FPTI-951 Multi-Criteria Photo/Temp/Infrared Detector
    • Photoelectric, thermal and infrared smoke detector (White)
    • Operating Temperature 32F - 100F (0C - 38C)
  • FPTI-951-IV (same but Ivory)

Listings:

  • UL Listed: S1111
  • FM Approved
  • CSFM: 7272-0028:0510

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.34 MB 09/04/2019