951 Series Advanced Multi-Criteria Fire/CO Detector

FCO-951, FCO-951-IV
FCO-951 Series Advanced Multi-Criteria Fire/CO Detector.

The IntelliQuad PLUS FCO-951 Series Advanced Multi-Criteria Fire/CO Detector incorporates photoelectric, thermal, infra-red and carbon monoxide detection principles, providing both fire and CO detection. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy; offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire.

Features & Benefits:

  • Sleek, low profile design with optional color features
  • 10-year CO cell with end-of-life warning
  • Highest nuisance alarm immunity, Unique ability to detect all four major elements of a fire

Specifications

  • FCO-951 Advanced Multi-Criteria Fire/CO Detector - (White)
    • Operating Temperature 32F - 100F (0C - 38C)
  • FCO-951-IV (same but Ivory)

Listings:

  • UL Listed: S1111
  • CSFM: 7272-0028:0510

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.35 MB 10/30/2023