851 Series Thermal Heat Detectors

FST-851, FST-851R, FST-851H

The FST-851 is a Fixed Temperature Thermal Detector for use with ONYX Series panels.

The FST-851R is a Rate-of-Rise Thermal Detector for use with ONYX Series panels.

The FST-851H is a High Temperature Thermal Detector for use with ONYX Series panels.

Intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations. Our thermal detectors use an innovative thermistor sensing circuit to produce 135°F fixed, rate-of-rise and 190°F high-temperature detection for cost-effective, intelligent property protection.

Features & Benefits:

  • Thermal smoke detection
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility

Specifications

  • FST-851 Fixed Temperature Thermal Detector
    • Operating Temperature:  –4°F to 100°F (–20°C to 38°C)
  • FST-851R Rate-of-Rise Thermal Detector
    • Operating Temperature: –4°F to 100°F (–20°C to 38°C)
  • FST-851H High Temperature Thermal Detector
    • Operating Temperature: –4°F to 150°F (–20°C to 66°C)
  • Rotary address switches
  • Dual LEDs for 360° visibility

Listings:

FSP-851, FST-851R and FST-851H

  • UL Listed: S747
  • MEA Listed: 383-02-E
  • FM Approved
  • CSFM: 7270-0028:0196
  • BSMI: CI313066760025
  • CCCF: Certif. # 2004081801000018
  • U.S. Coast Guard: 161.002/42/1 (NFS-640); 161.002/50/0
  • (NFS2-640/NFS-320/NFS-320C, excluding B210LP(A))
  • Lloyd’s Register: 11/600013 (NFS2-640/NFS-320/NFS-320C, excluding B210LP(A))

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.10 MB 06/10/2019