851 Series Multi-Criteria/Multi-Sensor Detectors

FSC-851, FAPT-851

The FSC-851 is a Advanced Multi-Criteria Fire Detector for use with ONYX Series panels.

The FAPT-851 is a Multi-Criteria Detector for use with ONYX Series panels.

Our most advanced intelligent spot detectors, multi-criteria/multi-sensor devices use multiple sensors to detect various conditions in an environment sensing a wider range of fires with greater accuracy.

Features & Benefits:

  • Multi-Criteria/Multi-Sensor smoke detection
  • Unique ability to detect major elements of a fire
  • Highest nuisance alarm immunity
  • Advanced algorithms interpret and respond to multiple inputs

Specifications

  • FSC-851 Advanced Multi-Criteria Fire Detector
    • Photoelectric, thermal, infra-red, Carbon Monoxide
    • Operating Temperature:  32°F to 100°F (0°C to 38°C)
  • FAPT-851 Multi-Criteria Detector
    • Photoelectric, thermal
    • Operating Temperature:  32°F to 100°F (0°C to 38°C)
  • Advanced algorithms interpret and respond to the multiple inputs for higher nuisance alarm immunity

Listings:

FSC-851

  • UL Listed: S911
  • FM Approved
  • CSFM: 7272-0028:0255

FAPT-851

  • UL Listed: S1115.
  • MEA Listed: 225-02-E.
  • FM Approved.
  • CSFM: 7272-0028:0206.
  • U.S. Coast Guard: 161.002/42/1 (NFS-640); 161.002/50/0 (NFS2-640/NFS-320/NFS-320C, excluding B210LP(A)).
  • Lloyd’s Register: 11/600013 (NFS2-640, NFS-320/NFS-320C, excluding B210LP(A)).
  • Maryland State Fire Marshal: Permit # 2122.

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.12 MB 06/10/2019
Data Sheets pdf | 0.08 MB 06/10/2019

Media & Visuals

TESTING IntelliQuad™ Advanced Multi-Criteria Fire Detectors