Multi-Criteria/Mullti-Sensor Detector

NP-A100
The NP-A100 is a Multi-Criteria Detector for use with NOTIFIER's FireWarden Series panels.

Our most advanced intelligent spot detectors, multi-criteria devices use multiple sensors to detect various conditions in an environment sensing a wider range of fires with greater accuracy.

Features & Benefits:

  • Multi-Criteria/Multi-Sensor smoke detection
  • Unique ability to detect major elements of a fire
  • Highest nuisance alarm immunity
  • Advanced algorithms interpret and respond to multiple inputs

Specifications

Agency Listing and Approvals:

  • UL/ULC
  • FM Approved
  • CSFM
  • FDNY
  • Photoelectric, thermal
  • Operating Temperature: 32°F to 100°F (0°C to 38°C)
  • Advanced algorithms interpret and respond to the multiple inputs for higher nuisance alarm immunity

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.08 MB 06/10/2019