Infrared Flame Detector

30-2056B
The 30-2056B IR Flame Detector is a compact, unitized package containing an IR detection cell, solid state electronics and dry Form-C (SPDT) contacts for alarm and fault conditions.
  • High immunity to false alarms caused by lightning, arc welding, x-rays and sunlight
  • Compatible with standard alarm systems
  • Remote test feature assures reliable response
  • Explosion-proof and watertight housing for use in a variety of applications

Specifications

  • Explosion-proof and watertight
  • Class 1, Div. 1, Groups C, D
  • Class II, Div.1, Groups E,F,G
  • NEMA 4

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.22 MB 06/10/2019