NBG-12LR Releasing Pull Stations

NBG-12LR, NBG-12LRA and NGB-12LRAA
The NBG-12LR, NBG-12LRA and NGB-12LRAA are Agent Release Stations designed for use with NOTIFIER Fire Alarm Control Panels with releasing capabilities.

The NBG-12LR and NBG-12LRA are Agent Release Stations designed for use with NOTIFIER Fire Alarm Control Panels with releasing capabilities and RP Series Releasing Systems.

Features & Benefits:

  • Attractive contoured shape and light textured finish
  • Identified as AGENT RELEASE
  • PUSH IN/PULL DOWN handle latches in the down position to clearly indicate the station has been operated
  • The word “ACTIVATED” appears on top of the handle in bright yellow, further indicating operation of the station
  • Available with Agent release abort switch

Specifications

  • Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Relative Humidity: 10% to 93% (noncondensing)
  • For use indoors in a dry location

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.11 MB 06/10/2019