BEAM1224 Beam Detector

BEAM1224, BEAM1224S
The BEAM1224 and BEAM1224S are four wire conventional reflected beam smoke detectors. They are uniquely suited for protecting open areas with high ceilings where spot-type smoke detectors are difficult to install and maintain.
  • Transmitter/receiver built into same unit
  • Six user-selectable sensitivity levels
  • 16' to 328' protection range
  • Removable plug-in terminal blocks
  • Digital display for easy alignment
  • Built-in automatic gain control compensates for signal deterioration from dust buildup

Specifications

Agency Listings and Approvals:

  • UL/ULC
  • FM Approved
  • CSFM
  • FDNY

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.14 MB 06/10/2019