SFP-2402, SFP-2404

SFP-2402, SFP-2404
Two and Four Zone conventional fire alarm control panels.

The SFP-2402 and SFP-2404 are UL Edition listed conventional fire alarm control panels with two alarm initiating zones and four initiating zones respectively. The Notification Appliance Circuit (NAC) protocol can silence audible devices while strobes continue to flash, using a single pair of wires.

Features & Benefits:

  • Compatible with conventional input devices such as two- and four-wire smoke detectors, pull stations, waterflow devices, tamper switches and other normally-open contact devices
  • 2-zone: 2 Class B/Style B zones; 1 Class B/Style Y NAC
  • 4-zone: 4 Class By/Style B zones (Class A/Style D optional); 2 Class B/Style Z (Class A/Style Z optional)
  • 3 Amps (expandable to 6.0 AMPS on 4-zone) with programmable strobe synchronization

Specifications

  • Initiating Device Circuits: SFP-2402: 2 Class B SFP-2404: 4 Class B (Class A option available)
  • Notification Appliance Circuits (NACs): SFP-2402: 1 Class B
  • SFP-2404: 2 Class B (Class A option available)
  • Voice Evacuation Available: Yes: requires direct connect to Fire Voice 25/50
  • Power: 3.0 amps total system power; SFP-2404 expandable to 6 amps

Listings:

  • UL Listed: S635
  • MEA: 297-01-E Vol. II
  • CSFM: 7165-0028:220

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.08 MB 06/10/2019
Data Sheets pdf | 0.17 MB 06/10/2019