Highly sensitive air sampling smoke detection system for smaller applications
The VESDA LaserFOCUS (VLF) is a very early warning smoke detector designed to protect small, business critical environments. Available in two models, the VLF-250 covers up to 2,500sqft, and the VLF-500 covers up to 5,000sqft.
Features
Applications
See manufacturer's datasheet for full technical specifications
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
VESDA VLF-250 Detector | Data Sheets | pdf | 0.18 MB | 06/10/2019 | |
VESDA VLF-500 Detector | Data Sheets | pdf | 0.19 MB | 06/10/2019 |