Aspirating Smoke Detection
The VESDA-E VES can identify and monitor smoke density by individual sampling pipe (sector) which allows a single zone to be divided into four separate sectors; for example, distinguishing between separate aisles within a data room. Sector addressability enables the user to respond to a potential fire event quickly by reducing the search area.
The VESDA-E VES has four programable alarm thresholds (Alert, Action, Fire 1 and Fire 2) per pipe that allows flexible field application. After the detector identifies the first sector to reach the Alert threshold it continues to sample from all sectors to report real time status per sector via the intuitive touch screen display.
Built on the Flair detection technology and years of application experience the VESDA-E VES detector delivers very early warning with the best in class dust rejection throughout its lifetime.
See manufacturer's datasheet for full technical specifications.
Classification of any configuration is determined using ASPIRE. Regional approvals listings and regulatory compliance vary between product models. Refer to www.xtralis.com for the latest product approvals matrix.
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
VESDA-E VES Series Aspirating Smoke Detector | Data Sheets | pdf | 0.68 MB | 08/20/2019 |