Conventional VESDA-E VEA

VEA-040-A00, VEA-040-A10

Conventional VESDA-E VEA - A new approach for addressable smoke detection

The Conventional VESDA-E VEA is ushering in a new era of aspirating smoke detection. As a multichannel addressable system, the VEA detector is able to divide a protected space in to sampling locations, enabling the localization of potential sources of fire for faster incident response. Using microbore tubes, the VEA provides assued detection through active sampling and pin point notification of alarm with flexible installation options, as well as field programmability, enhanced connectivity and reduced total cost of ownership.

Features

  • Pinpoint addressability with assured detection
  • 40 addressable microbore tubes with individual sampling points
  • End to end system integrity monitoring
  • Automatic samping point presence and tube breakage detection
  • Automatic sample point cleaning

Applications

  • Office spaces
  • Hospitals
  • Schools
  • Prisons
  • Multi-story dwellings
  • Warehouses

Specifications

  • Wide sensitivity range: 0.006 - 4.88%ft
  • Microbore tube length: up to 330ft
  • Connect up to 40 Microbore tubes (expandable to 120 using VESDA StaX)
  • IP40 enclosure
  • 7 programmable relays
  • iVESDA and VESDANet support

Event log for up to 20,000 events

See manufacturer's datasheet for full technical specification

Listings:

  • UL / ULC listed

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.32 MB 06/10/2019