IPGSM-4G

This is sample text description.
This is sample text description.

Specifications

Electrical Specifications:

  • Transformer: – Primary 120VAC, 60Hz, 0.5A
  • Secondary: 18VDC, 50VA
  • Battery:
    • One 12 V 7.0 AH lead-acid battery (not supplied)
    • Battery charging current: 1 Amp maximum
    • Battery discharge current: Standby 230mA, Active 950mA

Cabinet Specifications:

  • Dimensions: 14.875" H x 12.75" W x 3.0" D (37.8 cm H x 32.4 cm W x 7.6 cm D)
  • Color: Red

Listings:

  • UL Listed: S789
  • CSFM: 7300-1645:0199
  • FDNY: COA #6150

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.15 MB 06/11/2019
Engineering Specs doc | 0.13 MB 06/11/2019