HWF2-COM

HWF2V-COM, HWF2A-COM
LTE / IP Single or Dual Path Commercial Fire Communicators

The HWF2-COM Series LTE / IP fire communicators are single or dual path commercial fire alarm communicators that offer Contact ID reporting with any Fire Alarm Control Panel (FACP) that has a built-in dialer. This communicator connects directly to the primary and secondary communication ports of a fire panel's digital alarm communicator transmitter (DACT). Three selectable reporting paths include: LTE cellular only, IP only or IP primary with LTE cellular backup.

Models Include:

  • HWF2V-COM (Verison LTE & IP)
  • HWF2A-COM (AT&T LTE & IP)

Features & Benefits:

  • LTE service options include: HWF2V-COM (Verizon), HWF2A-COM (AT&T)
  • Saves the cost of two dedicated phone lines
  • Selectable reporting paths and supervision intervals to meet NFPA, Chapter 26 requirements
  • Operates over the following communication protocols: LTE, HSPA+ (4G), HSPA (3G)
  • Built-In Power Supply module: On board charging circuit design accommodates back-up battery
  • Communicators connect directly to the primary and secondary telephone ports with no change required to the existing FACP

Specifications

Electrical Specifications:

  • Transformer: – Primary 120VAC, 60Hz, 0.5A
  • Secondary: 18VDC, 50VA
  • Battery:
    • One 12 V 7.0 AH lead-acid battery (not supplied)
    • Battery charging current: 1 Amp maximum
    • Battery discharge current: Standby 230mA, Active 950mA

Cabinet Specifications:

  • Dimensions: 14.875" H x 12.75" W x 3.0" D (37.8 cm H x 32.4 cm W x 7.6 cm D)
  • Color: Red

Listings:

  • UL Listed: S789
  • CSFM: 7300-1645:0511
  • FDNY: Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.15 MB 07/15/2020