1. Home
  2. News
  3. Articles
  4. US NOTIFIER Expands Emergency Communication Systems Line To Better Serve All Facility Types Sizes

US NOTIFIER Expands Emergency Communication Systems Line To Better Serve All Facility Types Sizes

New FirstCommand™ System Developed to Offer Smaller Facilities a Simple, Highly-ScalableEmergency Alert System

NORTHFORD, Conn. – NOTIFIER by Honeywell (NYSE: HON) introduces the FirstCommand™ emergency communication system (ECS), designed to seamlessly interface with virtually any commercial fire alarm to provide a system for broadcasting live and pre-recorded general messages and emergency alerts. By leveraging the code-required intelligible, survivable, fully-supervised qualities of new and existing fire alarm systems, FirstCommand™ offers small, standalone facilities an ECS that is both economical and highly-reliable.

“The demand for a suitable ECS for smaller buildings like churches and offices and theatres is steadily rising,” states Marissa Guillen, Marketing Communications Manager, NOTIFIER. “Our goal was to make a flexible system that people could depend on and easily understand how to operate just by looking at it.”

FirstCommand’s scalable design allows the system to be tailored to fit the needs of a single building, with ample capacity for future expansions. Every FirstCommand™ system can support a combination of up to eight remote control panels and microphone consoles, which can be installed at easy access points throughout a facility.

As many as 14 pre-recorded messages can be customized for a facility to utilize for emergency alerts, as well as day-to-day notifications. With a maximum message length of one minute, FirstCommand™ can support detailed instructions and bi-lingual communications. This system can also be used for non-emergency functions such as live paging or background music.

FirstCommand™ joins NOTIFIER’s broad line of fire alarm and emergency communication solutions, capable of protecting facilities and campuses of any size or type. Whether intending to reach occupants within a building or people in an outdoor stadium, or across an expansive military base, NOTIFIER’s communication systems deliver highly effective, attention-grabbing results. Graphic displays, LED signage, and even distributed recipient technologies such as email, text messages and computer pop-ups are additional capabilities NOTIFIER offers to help facility managers and security directors ensure the right messages reach the right people. More information on FirstCommand™ and other NOTIFIER fire alarm and emergency communication solutions is available on www.notifier.com. To locate a local NOTIFIER engineered systems distributor for a product demonstration, contact a regional sales manager.


EDITOR’S NOTE: High- and low-resolution images of NOTIFIER’s FirstCommand™ and other fire alarm and emergency communications products are available online. Please direct all NOTIFIER leads to: Notifier.Communications@Honeywell.com.