NOTIFIER’s First Command NFC-50DA, NFC-50/100DA and NFC-125DA are intelligent 50 watt, 100 watt, and 125 watt amplifiers that are used with the NFC-50/100 Emergency Command Center. These distributed audio amplifiers amplify an audio message for distribution throughout a facility when additional audio power is required. They are designed as self-contained units and can be conveniently installed near an area of protection to reduce wiring demands for speaker circuit outputs. For applications that require additional capacity, expand the First Command system's total wattage and speaker circuit capability.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
NFC-50DA(E), NFC-125DA(E), NFC-50/100DA Data Sheet | Data Sheets | pdf | 0.11 MB | 05/02/2017 |