Firephone Control Module

FTM-1A
NOTIFIER’s intelligent addressable firephone control module, the FTM-1A provides the Fire Alarm Control Panel capability to monitor and control a circuit of up to two firefighter phones.

NOTIFIER’s intelligent addressable firephone control module, the FTM-1A provides the Fire Alarm Control Panel capability to monitor and control a circuit of up to two firefighter phones. This module is used to connect a remote firefighter telephone to a centralized telephone console.

Features & Benefits:

  • Built-in type identification automatically identifies itself to the control panel

Specifications

  • Supports two firefighter telephones in either NFPA Style Y or Style Z (Fault Tolerant) telephone circuits
  • SEMS screws with clamping plates for ease of wiring
  • Direct-dial entry of address: 01 – 159
  • LED indication for normal or off normal indication
  • Normal Operating Voltage: 15 to 32 VDC
  • Maximum Current Draw: 7.5 mA (LED on)
  • Temperature Range: 32˚F to 120˚F (0˚C to 49˚C)

Listings:

  • UL Listed: S635
  • ULC Listed: S635 (FTM-1A)
  • FM Approved
  • CSFM: 7300-1653:0182, 7165-0028:0224, 7165-0028:0243
  • FDNY: COA #6065, #6067

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.12 MB 05/02/2017