Intelligent Monitor Modules

FMM-1A, FMM-101A, FZM-1A, FDM-1A
Intelligent monitor modules for diverse applications.

NOTIFIER's offers a variety of intelligent monitor modules for diverse applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors. Monitor modules model numbers include the FMM-1A, FMM-101A, FZM-1A and FDM-1A.

Features & Benefits:  

  • Built-in type identification automatically identifies this device as a monitor module to the control panel
  • SEMS screws with clamping plates for ease of wiring
  • Direct-dial entry of address: 01 – 159
  • LED indication for normal or off normal indication
FMM-1A Monitor Module
  • Class A supervised wiring to the monitored device
FMM-101A Mini Monitor Module
  • Class B supervised wiring to the monitored device
  • Smaller size fits inside devices or junction boxes
FZM-1A Zone Interface Monitor Module
  • Transmits the status of one zone of 2-wire detectors to the fire alarm control panel
  • Status conditions are reported as normal, open, or alarm
FDM-1A Dual Monitor Module
  • Monitors two separate Class B circuits

Specifications

  • Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Normal Operating Voltage: 15 to 32 VDC

FMM-1A

  • Maximum Current Draw: 5.0 mA (LED on)
  • EOL Resistance: 47K Ohms

FMM-101A

  • Average Operating Current: 375μA maximum (group poll); 350 μA (direct poll); 600 μA Max. (Communicating, IDC Shorted)
  • EOL resistance: 47K Ohms

FZM-1A

  • Maximum Current Draw: 5.1 mA (LED on)
  • EOL Resistance: 3.9K Ohms

FDM-1A

  • Maximum Current Draw: 6.4 mA (LED on)
  • EOL Resistance: 47K Ohm

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.14 MB 05/02/2017