Releasing Control Module

FCM-1-RELA
The FCM-1-RELA Releasing Control Module is specifically designed for fire suppression releasing applications in FlashScan® systems.

The FCM-1-RELA Releasing Control Module uses a redundant protocol; the module must be armed with a pair of signals in order to activate. It will then enter a 3-second window awaiting a pair of confirmation signals. If no confirmation is received, the module will automatically reset. It also supervises the wiring to the connected load and reports the status to the panel as NORMAL, OPEN, or SHORT CIRCUIT. The module has two pairs of output termination points available for fault-tolerant wiring and a panel-controlled LED indicator. The module may be connected to either one 24VDC solenoid or up to two 12VDC solenoids (in series). To ensure proper operation, this module shall be connected to a compatible NOTIFIER system control panel only (list available from NOTIFIER). In addition, please refer to NOTIFIER Device Compatibility Document PN 15378 for the list of compatible solenoids.

Features & Benefits:

  • Redundant protocol for added protection
  • Configurable for Class A or Class B operation
  • External supply voltage monitoring
  • Can power one 24V or two 12V solenoids
  • SEMS screws for easing wiring
  • Panel controlled status LED
  • Analog communications
  • Rotary address switches
  • Low standby current
  • Mounts in standard 4" (10.16 cm) junction box
  • FlashScan operation

    Specifications

    • Configurable for Class A or Class B operation
    • External supply voltage monitoring
    • Can power one 24V or two 12V solenoids
    • LED indication for normal or off normal indication
    • Temperature Range: 32°F to 120°F (0°C to 49°C)

    Listings:

    • UL Listed: S635
    • ULC Listed: (FCM-1-RELA)
    • FM Approved
    • CSFM: 7300-0028:249

    Resources

    Basket Size :
    0 MB out of 50 MB

    Document Name Asset Type Type & Size Modified Date
    Data Sheets pdf | 0.08 MB 05/02/2017