NMM-100-10A & NM-100-6A

NMM-100-10A, NMM-100-10, NZM-100-6, NZM-100-6A
NOTIFIER's NZM-100-6A six-zone interface module and NMM-100-10A ten-input monitor module provides an interface between the FireWarden series control panel.

NOTIFIER’s FireWarden series NZM-100-6A six-zone interface module provides an interface between the intelligent alarm system and a two-wire conventional detection zone. The NMM-100-10A ten-input monitor module is an interface between a FireWarden series control panel and normally open contact devices in intelligent alarm systems such as pull stations, security contacts, or flow switches.

Features & Benefits:

  • NZM-100-6A provides six addressable Class B or three addressable Class A initiating device circuits
  • The NMM-100-10A provides ten addressable Class B or five addressable Class A initiating device circuits
  • Removable 12 AWG (3.1 mm²) to 18 AWG (0.78 mm²) plugin terminal blocks
  • Status indicators for each point
  • Unused addresses may be disabled
  • Rotary address switches
  • Class A or Class B operation

Specifications

NZM-100-6A:

  • Standby current: 2.0 mA
  • Alarm current: 40 mA (assumes all six LEDs solid ON)
  • Wire gauge: 12 AWG (3.1 mm²) to 18 AWG (0.78 mm²)

NMM-100-10A:

  • Standby current: 3.5 mA
  • Alarm current: 55 mA (assumes all ten LEDs solid ON)
  • NMM-100-10 supports both Class B and Class A wiring; remove shunt for Class A operation
  • Maximum SLC wiring resistance: 40 or 50 ohms, panel dependent

Listings:

NZM-100-6A:

  • UL Listed: S635
  • ULC Listed: S635 (NZM-100-6A)
  • MEA Listed: 72-01-E Vol. 3
  • CSFM: 7300-0028:0230
  • FM Approved

NMM-100-10A:

  • UL Listed: S635
  • ULC Listed: S635 (NMM-100-10A)
  • CSFM approved: 7300-0028:256
  • FM approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.60 MB 05/02/2017
Data Sheets pdf | 0.57 MB 05/02/2017