NBG-12 Series Pull Station

NBG-12S, NBG-12, NBG-12L, NBG-12LSP, NBG-12LPS, NBG-12LPSP, NBG-12LOB, NBG-12LA and NBG-12LA
The NBG-12 Series provides an alarm initiating input signal to conventional Fire Alarm Control Panels and to Monitor Module.

The NBG-12 Series provides an alarm initiating input signal to conventional Fire Alarm Control Panels and to Monitor Modules. Its innovative design, durable construction, and multiple mounting options make the NBG-12 Series simple to install, maintain, and operate. The NBG-12 Series features a variety of models such as the NBG-12S, NBG-12, NBG-12L, NBG-12LSP, NBG-12LPS, NBG-12LPSP, NBG-12LOB and NBG-12LA

Features & Benefits:

  • Attractive contoured shape and light textured finish
  • Meets ADA 5 lb. maximum pull-force
  • PUSH IN/PULL DOWN handle latches in the down position to clearly indicate the station has been operated
  • The word “ACTIVATED” appears on top of the handle in bright yellow, further indicating operation of the station

Specifications

  • Shipping Weight: 9.6 oz. (272.15 g)
  • Normal operating voltage: 24 VDC
  • Maximum SLC loop voltage: 28.0 VDC
  • Maximum SLC standby current: 375 μA
  • Maximum SLC alarm current: 5 mA
  • Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Relative Humidity: 10% to 93% (noncondensing)
  • For use indoors in a dry location

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.11 MB 05/02/2017