The XAS air sampling smoke detection system provides a flexible detection solution to meet unique needs of challenging applications found in typical commercial and industrial sites. The XAS is well suited to installations where access to the monitored areas is restricted and proivdes tamper-proof and unobtrusive detection. The ability to mount the device outside the protected area makes it ideal for use in applications such as correctional facilities, transformer vaults, and HVAC ducts.
Smoke detectors sold separately.
See manufactureres datasheet for full technical specifications
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
XAS Air-Sampling Smoke Detection System | Data Sheets | pdf | 0.30 MB | 05/02/2017 |