Aspirated Gas Detection and Environmental Monitoring
VESDA ECO combines aspirating smoke detection with gas detection and environmental monitoring in both standard non-hazardous environments as well as Class 1 Division 2 environments. ECO uses an existing VESDA pipe network to actively sample air for the presence of smoke as well as hazardous/combustible gases.
Each VESDA ECO detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. See the product brochure for supported sensors.
Applications
VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Application environments include:
See manufacturer's datasheet for product specifications
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
VESDA ECO Aspirating Smoke Detection Combined with Gas Monitoring | Brochures | pdf | 0.36 MB | 07/18/2018 | |
VESDA ECO™ Detector - Gas Detection and Environmental Monitoring | Data Sheets | pdf | 0.24 MB | 07/18/2018 | |
VESDA ECO™ Ex Gas Detector | Data Sheets | pdf | 0.53 MB | 07/18/2018 |