Intelligent VESDA-E VEP - The next generation of aspirating smoke detection technology directly integrated on the NOTIFIER SLC loop
Intelligent VESDA-E VEP aspirating smoke detectors are seamlessly integrated on the SLC loop with NOTIFIER fire alarm control panels for a complete very early warning fire system..
Intelligent VESDA-E VEP brings the latest and most advanced detection technology forming the new Aspirating Smoke Detection (ASD) benchmark. Intelligent VEP is built on the new Flair technology - a revolutionary detection chamber that uses direct imaging of the sampled particles via a CMOS imager combined with multiple photo-diodes. The Flair detection chamber in VEP provides very early warning smoke detection, fewer nuisance alarms, higher stability and increased longevity to apply in wide range of applications.
VEP delivers a range of revolutionary features that provide user value such as longer pipe runs, out-of-box operation, field replaceable components, WiFi connectivity, 3.5” touch screen & remote monitoring via iVESDA. It is backward compatible with the world’s number one ASD, VLP allowing significant upgrade opportunities.
Three models are available for use in different size & style of applications, a single pipe VEP with LED display and four pipes VEP with LED only or LED and LCD display. They provide detection coverage to protect the following areas:
Refer to datasheet for full technical specifications.
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Intelligent VESDA-E VEP Series Aspiration Detectors | Data Sheets | pdf | 0.69 MB | 09/04/2018 | |
Intelligent VEP FlashScan® Aspirating Smoke Detector Specification | Engineering Specs | docx | 0.03 MB | 11/19/2018 | |
Aspirating Smoke Detection Sell Sheet | Sell Sheet | pdf | 0.48 MB | 04/24/2019 |