NOTI-FIRE-NET™ is the interface which allows NOTIFIER Intelligent Fire Alarm Control Panels to form a network. Each local control panel (network node) maintains its own area of protection, while monitoring and controlling other areas (other network nodes). Local information is displayed at each network node. In areas such as a security office, where the entire network must be monitored, network annunciators are available.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
NOTIFIER Life Safety & Emergency Communications Systems Information Guide | Brochures | pdf | 2.68 MB | 04/24/2019 | |
Central Arizona Project Case Study | Case Studies | pdf | 0.21 MB | 09/22/2016 | |
Great River Medical Center Case Study | Case Studies | pdf | 0.10 MB | 09/22/2016 | |
Kodak Theatre Case Study | Case Studies | pdf | 0.25 MB | 09/22/2016 | |
Mets Citi Field Case Study | Case Studies | pdf | 0.51 MB | 11/30/2018 | |
Project Profile Derryfield School | Case Studies | pdf | 0.42 MB | 09/22/2016 | |
Towson University Case Study | Case Studies | pdf | 0.20 MB | 09/22/2016 | |
Union College Case Study | Case Studies | pdf | 0.35 MB | 09/22/2016 | |
Université Laval Receives High Marks in Fire Protection | Case Studies | pdf | 0.14 MB | 09/22/2016 | |
NOTI-FIRE-NET Data Sheet | Data Sheets | pdf | 0.40 MB | 06/10/2019 | |
NOTI-FIRE-NET Engineering Specification | Engineering Specs | doc | 0.09 MB | 04/17/2017 | |
NOTI-FIRE-NET Engineering Specification | Engineering Specs | pdf | 0.05 MB | 09/23/2016 | |
NOTI-FIRE-NET Web Server | Sell Sheet | pdf | 0.14 MB | 04/23/2019 |